BD2268G-M
1.3A Current Limit High Side Switch IC

BD2268G-M is a low ON-Resistance N-Channel MOSFET high-side power switch, optimized for Universal Serial Bus (USB) applications. BD2268G-M is equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.

Product Detail

 
Part Number | BD2268G-MGTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

110

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

1.150 to 1.400

Output Turn on Time [ms]

1.5

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Over Current Protection
  • Built-in Low ON-Resistance(Typ 110mΩ)
    N-Channel MOSFET
  • Thermal Shutdown
  • Open-Drain Fault Flag Output
  • Under-Voltage Lockout
  • Output Discharge Function
  • Soft-Start Circuit
  • Control Input Logic
    Active-High: BD2268G-M
    Active-Low: BD2269G-M
X

Most Viewed