Downloading...
1ch Small Package High Side Switch ICs for USB Devices and Memory Cards - BD2246GBD2246G and BD2247G are low on-resistance N-channel MOSFET high-side power switches, optimized for Universal Serial Bus (USB) applications. BD2232G and BD2233G are equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Supply Voltage(Min.)[V] | 2.7 |
Supply Voltage(Max.)[V] | 5.5 |
Current consumption(Typ.)[µA] | 110.0 |
ON Resistance [mΩ] | 100 |
Channel Number [ch] | 1 |
Control Input Logic | Active High |
Over Current Detect [A] | 0.63 to 0.9 |
Output Turn on Time [ms] | 1.0 |
Thermal Shut Down | Recovery |
Flag Output Delay at Over Current [ms] | 15.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
Features:
- ・Low On-Resistance (Typ. 100mΩ) N-channel MOSFET Built-in
・Output Discharge Function
・Over-Current Detection
・Thermal Shutdown
・Open-Drain Fault Flag Output
・Under-Voltage Lockout
・Soft-Start Circuit
・Input Voltage Range: 2.7V to 5.5V
・Control Input Logic Active-High (BD2246G), Active-Low (BD2247G)
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs