BD1HD500EFJ-C
Automotive IPS series 1ch High-side switch

BD1HD500EFJ-C is an Automotive 1ch High-Side switch. It has a built-in overcurrent protection circuit, Thermal Shut Down (TSD) circuit, Open Load Detection circuit, Under Voltage Lock Out circuit, and has diagnostic (ST) output function at the time during abnormal detection.

We recommend BD1HDU50EFJ-C for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Product Detail

 
Part Number | BD1HD500EFJ-CE2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN1

Function

Standard / Error Flag

Channel Number [ch]

1

Drain-Source Voltage (Max.)[V]

44.5

Output Current[A]

0.8

ON Resistance(Typ.)[mΩ]

500

Over Current Detect [A]

0.8

Active Clamp Energy [mJ]

33

UVLO Detection Voltage(Max.)[V]

3.6

Supply Voltage(Min.)[V]

4

Supply Voltage(Max.)[V]

18

Current consumption(Typ.)[µA]

1500

Thermal Shut Down

Self-restart

Open Load Detect [V]

2.8

Status Terminal

Available

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Built-in overcurrent protection circuit
  • Built-in Thermal Shut Down (TSD)
  • Built-in Open Load Detection circuit (When Output is OFF)
  • Possibility to control directly from CMOS logic IC
  • Low standby current
  • Built-in Under Voltage Lock Out circuit
  • Built-in diagnostic (ST) output function
  • Low On resistance of RDS (ON) =500mΩ (Typ) (VDD=12V, Ta=25°C, IOUT=0.25A)
  • Monolithic power IC that has a built in control part (CMOS) and a power MOS FET on 1chip
  • 1ch High-side switch for the mechanical relay coil drive
  • AEC-Q100 qualified(Grade 1)
X

Most Viewed