Downloading...
 
product-image
 

500mA Variable/Fixed Output LDO Regulators - BD15KA5FP

ROHM's secondary LDO regulators were designed to maximize device characteristics and provide stable operation through low power consumption, increased miniaturization, and low noise. 500mA fixed output types are offered for local power supplies that feature an output voltage accuracy of ±1% with low saturation. A number of other models are also available in various package types and output voltages, enabling selection of the ideal solution for virtually any application, incuding PCs, HDDs, TVs, and car audio systems. In addition, multiple protection circuits are integrated (i.e. overcurrent, thermal shutdown), providing a high level of reliability.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD15KA5FP-E2 Active TO252-3 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 7.0
ch 1
Vin(Min.)[V] 2.3
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 1.5
Vout Precision ±1.0
Iout(Max.)[A] 0.5
Circuit Current[mA] 0.35
Shutdown Function No
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
I/O Voltage Difference (Typ.)[V] 0.12(Io=0.2A)
Ripple Rejection [dB] 50.0
Load Regulation[mV] 25(Io=0 to 500mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・Maximum current: 500mA
    ・Output voltage accuracy: ±1%
    ・Ultra-low saturation voltage with PMOS output: 0.12V typ. (Io=200mA)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD25KA5WFP 500mA Variable/Fixed Output LDO Regulators TO252-5   Buy Sample
BD33KA5FP 500mA Variable/Fixed Output LDO Regulators TO252-3   Buy Sample
BD25KA5FP 500mA Variable/Fixed Output LDO Regulators TO252-3   Buy Sample
BD30KA5FP 500mA Variable/Fixed Output LDO Regulators TO252-3   Buy Sample
BD12KA5WF 500mA Variable/Fixed Output LDO Regulators SOP8   Buy Sample
BD25KA5WF 500mA Variable/Fixed Output LDO Regulators SOP8   Buy Sample
New Products:
 
 
Technical Data
BDxxKA5 Series Application Information

The information in provides hints for IC mounting.

Table of resistance for output voltage setting on linear regulator Ics

This application notes provide tables for each series so that it is easy to set the resistance value for the output voltage setting from various internal reference voltages VREF.

Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.

BDxxKA5 Series PCB Layout

The basic terminal configuration of a linear regulator IC consists of four parts: input, output, GND, and feedback…

Basics of Linear Regulators

A linear regulator, also referred to as a "three-terminal regulator" or "dropper," is a power supply long known to many designers owning to its simple circuitry and ease of use...

Linear Regulator Specifications

Very important information such as maximum ratings, operating conditions and characteristic graphs are described in the table.

Reverse Voltage Protection

A linear regulator integrated circuit (IC) is a DC-to-DC buck converter system that reduces a DC supply from higher voltage level to a lower voltage level...

Simple Test Method for Estimating the Stability of Linear Regulators

Low drop-out (LDO) regulators developed back in the age when large-capacitance multi-layer ceramic capacitors (hereinafter, MLCCs) were uncommon cause a phase delay, leading to oscillation when connected to a low-ESR capacitor like an MLCC...

Thermal Calculation for Linear Regulator

The loss in linear regulators increases as the difference between the input and output voltages increases. Since most of the loss is converted to heat, a very large amount of heat may be generated in some conditions...

Power Source ON/OFF Characteristics for Linear Regulator

When a linear regulator IC is turned ON, the electric charge is stored in the output capacitor and the output voltage increases up to the specified value.

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

This application note proposes a circuit using an output ceramic capacitor that allows a stable phase compensation.

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.

Connecting LDOs in Parallel

Provides some hints on how to connect LDOs in parallel.