BD1020HFV
Analog Output Temperature Sensor IC
BD1020HFV
BD1020HFV
Analog Output Temperature Sensor IC
BD1020HFV is low quiescent current (4µA) and high accuracy temperature sensor. Detecting temperature by itself, output voltage appears linearly along the temperature.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Sensor Type
Analog
Vcc(Min.)[V]
2.4
Vcc(Max.)[V]
5.5
Supply current[µA]
4
Detect temperature accuracy[°C]
±2.5
Temperature sensitivity[mV/°C]
-8.2
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
100
Package Size [mm]
1.6x1.6 (t=0.6)
Features:
・High accuracy (TYP±1.0℃@Ta=30℃,TYP±2.0℃@Ta=-30 to 100℃)・Low supply current (TYP4.0μA)
・Micro package (TYP1.60×1.60×0.60mm)
・Low thermal resistance package (TYP187℃ / W)
・Temperature sensitivity -8.2mV / ℃