BC858B
PNP, SOT-23, -30V -100mA, General Purpose Transistor

BC858B is bipolar transistor for audio frequency small signal amplifier

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BC858BT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-0.1

hFE

210 to 480

hFE (Min.)

210

hFE (Max.)

480

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Find Similar

Features:

  • BVCEO>-30V (IC=-1mA)
  • Complements the BC848B
  • Similar Products

     

    Different Grade

    BC858BHZG   Grade| Automotive StatusActive
    X

    Most Viewed