Last Time Buy
BAW56
Switching Diode(JEDEC & Euro standard)
Last Time Buy
BAW56
Switching Diode(JEDEC & Euro standard)
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BAW56
Part Number |
|
|
---|---|---|
Ordering Part Number | BAW56T116 | BAW56HYT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Last Time Buy | Active |
Package | SOT-23 | SOT-23 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-23 | SOT-23 |
Package Size [mm] | 2.9x2.4 (t=1.15) | 2.9x2.4 (t=1.15) |
Configuration | A-Common | A-Common |
Number of terminal | 3 | 3 |
VRM[V] | 85 | 100 |
Reverse Voltage VR[V] | 70 | 80 |
Average Rectified Forward Current IO[A] | 0.215 | 0.215 |
IFM[A] | 0.45 | 0.5 |
Forward Voltage VF[V] | 1.25 | 1.25 |
IF @ Forward Voltage [mA] | 150.0 | 150.0 |
Reverse Current IR[µA] | 1.0 | 0.1 |
VR @ Reverse Current [V] | 75 | 80 |
trr[ns] | - | 4 |
IF @ trr [mA] | - | 10.0 |
Storage Temperature (Min.)[°C] | -55 | -65 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X