BA9744FV
2.5-35V 2ch Boost / Inverting / Buck converter (Controller)

This IC is a 2 channel step-down switching regulator. Both circuit are available for step-down, step-up, inverting. It is small package, therefor it is best for mobile products.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BA9744FV-E2
Status | Recommended
Package | SSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

2

Integrated FET / Controller

Controller

Topology

Buck / Boost / Inverting

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

2.5

Vin1(Max.)[V]

35

Iout1(Max.)[A]

0.03

Vin2(Min.)[V]

2.5

Vin2(Max.)[V]

35

SW frequency(Max.)[MHz]

0.8

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x6.4 (t=1.35)

Find Similar

Features:

・Built-in timer / latch type short protection circuit.
・Built-in malfunction prevention at low input voltage circuit.
・Built-in reference voltage circuit with output terminal(1.222V).
・Possible to adjust half period at whole duty range.
・A wide input range provided Vcc=2.5 to 35V.
X

Most Viewed