BA80BC0WT
1A 8V, Fixed Output, High-Accuracy LDO Regulator

ROHM's secondary LDO regulators were designed to maximize device characteristics and provide stable operation through low power consumption, increased miniaturization, and low noise. 1A fixed output types are offered for local power supplies that feature an output voltage accuracy of ±2% with low saturation. The shutdown switch enables a circuit current of 0uA during shutdown. A broad lineup is offered in a number of output voltages (variable, 1.5V-10V) and package types (TO252, TO220FP/CP) for compatibility with a wide range of applications, such as TVs, HDDs, PCs, and DVD players. In addition, multiple protection circuits are integrated (i.e. overcurrent, thermal shutdown), providing a high level of reliability.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BA80BC0WT
Status | Recommended
Package | TO220FP-5
Unit Quantity | 500
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

18

Vin(Min.)[V]

9

Vin(Max.)[V]

16

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±2.0% (Ta=25℃)

Circuit Current[mA]

0.6

Dropout Voltage (Typ.)[V]

0.3(Io=0.2A)

Ripple Rejection [dB]

55

Load Regulation[mV]

35(Io=0 to 1A)

Output Capacitor[µF]

22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Find Similar

Features:

・Maximum output current: 1A
・Output voltage accuracy: ±2%
・Ultra-low saturation with PNP output
X

Most Viewed