Not Recommended for New Designs BA6920FP-Y
1.0A Reversible Motor Drivers (Single Motor)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA6920FP-YE2
Package | HSOP25
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

34

Power Supply Voltage (Min.) [V]

6.5

Vcc (Max.)[V]

36

Iout (Max.)[A]

1

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.11)

Find Similar

Features:

・ Built-in surge absorption diode
・ By built-in power save circuit, current consumption when a motor stops (idles) can be suppressed
・ Output voltage can be optionally set by reference voltage setting pin
・ Built-in thermal shutdown circuit (TSD)
X

Most Viewed