Downloading...
5W + 5W Stereo Speaker Amplifiers - BA5406BA5406 is a dual OTL monolithic power IC with two built-in, high output speaker amplifier circuits. High output of 5W×2 can be produced when VCC=12V and RL=3O, and 2.8W×2 when VCC=9V and RL=3O. The BA5406, which uses a high allowable power dissipation package, has a simple heatsink design.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Vcc(Min.)[V] | 5.0 |
Vcc(Max.)[V] | 15.0 |
Iq[mA] | 40.0 |
Ext. Gain | Yes |
Maximum Output Gain[dB] | 46.0 |
Speaker Amp Outputs | 2.0 |
Speaker Amp THD+N[%] | 0.3 |
Speaker Amp SNR[dB] | -73.0 |
Speaker Amp Input Type | Single |
Speaker Amp Type | Class AB |
Speaker Amp Output Power(Max.)[W] | 5 |
Operating Temperature (Min.)[°C] | -20 |
Operating Temperature (Max.)[°C] | 75 |
Features:
- ・Good low voltage characteristics (Operation from Vcc=5V)
・Ripple filter (6pin) also can be used as muting pin (Make 6pin GND potential)
・Small thermal resistance package and simple heatsink design
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BM28723MUV | 17W+17W Full Digital Speaker Amplifier with built-in DSP | VQFN032V5050 | Buy Sample | |
BD28620MUV | 20W+20W Class D Speaker Amplifier for Digital Input | VQFN024V4040 | Buy Sample | |
BM28720MUV | 20W+20W Full Digital Speaker Amplifier with built-in DSP | VQFN032V5050 | Buy Sample | |
BA5417 | 5W + 5W Stereo Speaker Amplifiers | HSIP15 | Buy Sample | |
BM5446EFV | Class-D Speaker Amplifier for Digital Input with Built-in DSP | HTSSOP-B54 | Buy Sample | |
BD5446EFV | Class-D Speaker Amplifier for Digital Input | HTSSOP-B54 | Buy Sample |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs