Low Noise Grand Sense Operational Amplifier - BA4580YFVM-M

BA4584Y integrates four independent Op-Amps on a single chip. Especially, this series is suitable for any audioapplications due to low noise and low distortion characteristics and are usable for other many applications by wideoperating supply voltage range.
BA4584YFV-M is manufactured for automotive requirements with extended operating temperature range and high ESDtolerance.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BA4580YFVM-MGTR Active MSOP8 3000 3000 Taping Yes
Grade Automotive
Power supply(Min.)[V](+5V=5, +/-5V=10) 2.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 16.0
Channel 2
Circuit Current(Typ.)[mA] 6.0
Input Offset Voltage(Max.)[mV] 3.0
Input Bias Current(Typ.)[nA] 100.0
Slew Rate(Typ.)[V/µS] 5.0
Input Voltage Range [V] VEE+1.5 to VCC-1.5
Output Voltage Range [V] VEE+1.5 to VCC-1.5
Voltage gain(Typ.)[dB] 110.0
CMRR(Typ.)[dB] 110.0
PSRR(Typ.)[dB] 110.0
GBW(Typ.)[MHz] 10.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
  • ・ High voltage gain, low noise, low distortion
    ・ Wide operating supply voltage
    ・ Internal ESD protection
    ・ Wide temperature range
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
BA4580YF-M Low Noise Grand Sense Operational Amplifier SOP8   Buy Sample
BA4584YFV-M Low Noise Grand Sense Operational Amplifier SSOP-B14   Buy Sample
New Products:
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance