Not Recommended for New Designs
BA4560F
Low Noise Dual Supply Voltage Operational Amplifier
BA4560F
Not Recommended for New Designs
BA4560F
Low Noise Dual Supply Voltage Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BA4560F-E2
Status |
Not Recommended for New Designs
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
8
Power Supply (Max.) [V] (+5V=5, ±5V=10)
30
Channel
2
Circuit Current (Typ.) [mA/ch]
2
Input Offset Voltage (Max.) [mV]
6
Input Bias Current (Typ.) [nA]
50
Slew Rate (Typ.) [V/µs]
4
Input Voltage Range [V]
VEE+1.0 to VCC-1.0
Output Voltage Range [V]
VEE+1.0 to VCC-1.0
Voltage gain (Typ.) [dB]
100
Equivalent input noise voltage (Typ.) [nV/√Hz]
8
Output current (Typ.) [mA]
25
CMRR (Typ.) [dB]
90
PSRR (Typ.) [dB]
90
GBW (Typ.) [MHz]
10
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
5x6.2 (t=1.71)
Features:
- High voltage gain, low noise, low distortion
- Wide operating supply voltage
±4.0[V]~±15.0[V](split supply) - Internal phase compensation
- No latch up immunity
- Wide temperature range
-40[℃]~+85[℃]