Low Noise Output Full Swing Operational Amplifier - BA4510FVM

General-purpose BA4558 / BA4560 / BA15218 / BA14741 / BA15532 / BA4510 family and high-reliability BA4558R / BA4560R / BA4564R / BA4580R / BA4584 / BA4584R / BA8522R / BA2115 family integrate two or four independent Op-Amps on a single chip Especially, this series is suitable for any audio applications due to low noise and low distortion characteristics and are usable for other many applications by wide operating supply voltage range. BA4558R / BA4560R / BA4564R / BA4580R / BA4584R / BA8522R / BA2115 are high-reliability products with extended operating temperature range and high ESD tolerance.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BA4510FVM-GTR Active MSOP8 3000 3000 Taping Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 3.5
Channel 2
Circuit Current(Typ.)[mA] 5.0
Input Offset Voltage(Max.)[mV] 6.0
Input Bias Current(Typ.)[nA] 80.0
Slew Rate(Typ.)[V/µS] 5.0
Voltage gain(Typ.)[dB] 90.0
Output current(Typ.)[mA] 10.0
CMRR(Typ.)[dB] 80.0
PSRR(Typ.)[dB] 80.0
GBW(Typ.)[MHz] 10.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 75
  • ・High voltage gain, low noise, low distortion
    ・Wide operating supply voltage
        ±1.0[V]~±3.5[V]( split supply)
    ・Internal phase compensation
    ・No latch up immunity
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
BA4510FVT Low Noise Output Full Swing Operational Amplifier TSSOP-B8   Buy Sample
BA4510F Low Noise Output Full Swing Operational Amplifier SOP8   Buy Sample
BA4510FV Low Noise Output Full Swing Operational Amplifier SSOP-B8   Buy Sample
New Products:
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance