Preamps with Built-in ALC - BA3308F

The BA3308F/FV is a dual preamplifier for recording and playback with ALC (auto level control), developed for stereo radio,cassette recorders, tape recorders, and other pre amplifiers audio applications.
ALC circuit has a build in rectification circuit with wide adjustable dynamic range, high gain, low distortion amplifiers withdirect coupling and mute circuit, used to cut off pop noise during power on.
Available in SOP14, or SSOP-B14 Packages.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BA3308F-E2 Active SOP14 2500 2500 Taping Yes
Vcc(Min.)[V] 4.5
Vcc(Max.)[V] 14.0
Iq[mA] 3.5
Line THD+N[%] 0.1
Open loop Gain[dB] 80.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・ Built-in ALC rectification diode
    ・ Wide operating power supply voltage range (VCC=4.5~14 V)
    ・ Low current consumption (IQ=3.5mA)
    ・ High gain (GVO=80dB)
    ・ Low distortion (THD=0.1%)
    ・ Low noise (VNIN=1 μVrms)
    ・ Input coupling capacitor not needed
    8) Good ALC channel balance
    9) Built-in power supply mute circuit
    10) Dynamic range of ALC can be changed by attaching input resistance.
Other New/Updated Products Relating to Audio & Video
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD8876FV Output Coupling Capacitor-less Line Amplifier SSOP-B14   Buy Sample
BD8878FV Output Coupling Capacitor-less Line Amplifier SSOP-B14   Buy Sample
BA3131FS OP Amp. with 3 Inputs Selector SSOP-A20   Buy Sample
BA3308FV Preamps with Built-in ALC SSOP-B14   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance