BA2903SF
Standard Open-Collector Comparator
BA2903SF
BA2903SF
Standard Open-Collector Comparator
General purpose BA8391G/BA10393/BA10339 family and high reliability BA2903/BA2901 family integrate one, two or four independent high gain voltage comparator. Some features are the wide operating voltage that is 2 to 36[V] (for BA8391G, BA10393, BA2903, BA2901 family), 3 to 36[V] (for BA10339 family) and low supply current. Therefore, this series is suitable for any application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power supply (Min.) [V]
2
Power supply (Max.) [V]
36
Channel
2
Circuit Current(Typ.)[mA]
0.6
Input Offset Voltage(Max.)[mV]
7
Input Bias Current(Typ.)[nA]
50
Input Voltage Range [V]
VEE to VCC-1.5
Response Time(Typ.)[µS]
1.3
Voltage gain (Typ.)[dB]
100
Output current(Typ.)[mA]
16
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.2 (t=1.71)
Features:
- Operable with a signal power supply
- Wide operating supply voltage
+2.0[V] ~ +36.0[V] (single supply)
±1.0[V] ~ ±18.0[V] (split supply) - Standard comparator pin-assignments
- Input and output are operable ground sense
- Internal ESD protection
Human body model (HBM)±5000[V](Typ.) - Gold PAD
- Wide temperature range
-40[℃] ~ +105[℃]