BA2901YF-C
Standard Open-Collector Comparator

Automotive grade high reliability BA2903YFVM-C / BA2903YF-C / BA2901YFVM-C / BA2901YF-C, incorporate high gain and 2 or 4 circuits on a single chip. A wide operating voltage range 2 to 36V and low current consumption ensure compatibility with a wide range of applications.

Product Detail

 
Part Number | BA2901YF-CE2
Status | Recommended
Package | SOP14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power supply (Min.) [V]

2

Power supply (Max.) [V]

36

Channel

4

Circuit Current(Typ.)[mA]

0.8

Input Offset Voltage(Max.)[mV]

5

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE to VCC-1.5

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

100

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

8.7x6.2 (t=1.71)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    +2.0[V] to +36.0[V] (single supply)
    ±1.0[V] to ±18.0[V] (split supply)
  • Wide operating temperature -40 to +125℃
  • For Automotive Grade
X

Most Viewed