NPN Low VCE(sat) Transistor - 2SD2444K

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
2SD2444KT146 Active SMT3HP 3000 3000 Taping Yes
Grade Standard
Package Code SOT-346
JEITA Package SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 15.0
Collector current(continuous) IC1[A] 1.0
Collector Power dissipation PC[W] 0.2
hFE 180 to 390
hFE (Min.) 180
hFE (Max.) 390
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SD2656FRA NPN Low VCE(sat) Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SC5585 NPN Low VCE(sat) Transistor EMT3   Buy Sample
2SC5663 NPN Low VCE(sat) Transistor VMT3   Buy Sample
2SD1757K NPN Low VCE(sat) Transistor SMT3HP   Buy Sample
2SD2652 NPN Low VCE(sat) Transistor UMT3   Buy Sample
2SD2653K NPN Low VCE(sat) Transistor SMT3HP   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors