NPN High gain amplifier Transistor (Darlington) - 2SD2143

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
2SD2143TL Active CPT3 2500 2500 Taping Yes
Grade Standard
Package Code TO-252(DPAK)
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 60.0
Collector current(continuous) IC1[A] 2.0
Collector Power dissipation PC[W] 1
hFE 1000 to 10000
hFE (Min.) 1000
hFE (Max.) 10000
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · High gain amplifier Transistor(Darlington)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SD1834 NPN High gain amplifier Transistor (Darlington) MPT3   Buy Sample
2SD1980 NPN High gain amplifier Transistor (Darlington) CPT3   Buy Sample
2SD2142K NPN High gain amplifier Transistor (Darlington) SMT3HP   Buy Sample
2SD1383K NPN High gain amplifier Transistor (Darlington) SMT3HP   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors