NPN Driver Transistor - 2SD1918

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
2SD1918TL Active CPT3 2500 2500 Taping Yes
Grade Standard
Package Code TO-252(DPAK)
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 160.0
Collector current(continuous) IC1[A] 1.5
Collector Power dissipation PC[W] 1
hFE 120 to 270
hFE (Min.) 120
hFE (Max.) 270
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Suitable for Middle Power Driver
    · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SCR293P5 NPN Middle Power Driver Transistor (30V / 1.0A) MPT3   Buy Sample
2SCR572DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR573DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR574DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR573DA08 NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR574DA07 NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors