Downloading...
 
product-image
 

NPN 30V 3A Medium Power Transistor - 2SCR552P5

2SCR552P5 is Low saturation voltage and high speed switching transistor for low frequency amplifier.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SCR552P5T100 Active MPT3 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-89
JEITA Package SC-62
Package Size[mm] 4.5x4.0(t=1.5)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 30.0
Collector current(continuous) IC1[A] 3.0
hFE 200 to 500
hFE (Min.) 200
hFE (Max.) 500
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low saturation voltage, typically
      VCE(sat)=400mV(Max.)
      (IC/IB=1A/50mA)
    • High speed switching
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SCR572D3 NPN 5.0A 30V Power Transistor TO-252   Buy Sample
2SCR512P5 NPN 30V 2A Medium Power Transistor MPT3   Buy Sample
2SCR542F3 NPN 3.0A 30V Middle Power Transistor HUML2020L3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors