Downloading...
NPN 3.0A 30V Middle Power Transistor - 2SCR542F3Middle power transistor 2SCR542F3 is suitable for Motor driver and LED driver, Power supply.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | DFN2020-3S |
Package Size[mm] | 2.0x2.0(t=0.6) |
Number of terminal | 3 |
Polarity | NPN |
Collector Power dissipation PC[W] | 1 |
hFE | 200 to 500 |
hFE (Min.) | 200 |
hFE (Max.) | 500 |
Mounting Style | Surface mount |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · Suitable for Middle Power Driver
· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
New Products:
Technical Data
NE Handbook Series
For Power Device
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors