Downloading...
 
product-image
 

NPN High speed switching Transistor - 2SC5866

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SC5866TL Active TSMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 60.0
Collector current(continuous) IC1[A] 2.0
Collector Power dissipation PC[W] 0.5
hFE 120 to 390
hFE (Min.) 120
hFE (Max.) 390
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · For high-speed switching
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SC5876FRA NPN High speed switching Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SC5824 NPN High speed switching Transistor MPT3   Buy Sample
2SC5876 NPN High speed switching Transistor UMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors