Downloading...
 
product-image
 

50V, 150mA, General purpose small signal amplifier (AEC-Q101 Qualified) - 2SC4617EBHZG

2SC4617EBHZG is bipolar transistor for general purpose small signal amplifier.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SC4617EBHZGTL Active EMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-416FL
JEITA Package SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.15
Collector Power dissipation PC[W] 0.15
hFE 120 to 560
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low Cob. Cob=2.0pF(Typ.)
    • Complements the 2SA1774EB HZG.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SC4081UBHZG 50V, 150mA, General purpose small signal amplifier (AEC-Q101 Qualified) UMT3F   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors