NPN Driver Transistor - 2SC2411K

Products are availabel in lineup, developed focusing on energy-saving and high reliability as main concepts and featuring distinctive characteristics.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
2SC2411KT146 Active SMT3HP 3000 3000 Taping Yes
Grade Standard
Package Code SOT-346
JEITA Package SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 32.0
Collector current(continuous) IC1[A] 0.5
Collector-Emitter voltage VCEO2[V] 50.0
Collector current(continuous) IC2[A] 0.15
Collector Power dissipation PC[W] 0.2
hFE 120 to 390
hFE (Min.) 120
hFE (Max.) 390
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Suitable for Middle Power Driver
    · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SCR293P5 NPN Middle Power Driver Transistor (30V / 1.0A) MPT3   Buy Sample
2SCR572DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR573DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR574DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR573DA08 NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR574DA07 NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors