PNP Low VCE(sat) Transistor - 2SB1707

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
2SB1707TL Active TSMT3 3000 3000 Taping Yes
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -12.0
Collector current(continuous) IC1[A] -4.0
Collector Power dissipation PC[W] 0.5
hFE 270 to 680
hFE (Min.) 270
hFE (Max.) 680
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SB1694FRA PNP Low VCE(sat) Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SA2030 PNP Low VCE(sat) Transistor VMT3   Buy Sample
2SA2119K PNP Low VCE(sat) Transistor SMT3HP   Buy Sample
2SB1590K PNP Low VCE(sat) Transistor SMT3HP   Buy Sample
2SB1689 PNP Low VCE(sat) Transistor UMT3   Buy Sample
2SB1690K PNP Low VCE(sat) Transistor SMT3HP   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors