Not Recommended for New Designs 2SB1580
PNP High gain amplifier Transistor (Darlington)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SB1580T100
Package | MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-89

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

2

Collector-Emitter voltage VCEO1[V]

-100

Collector current Io(Ic) [A]

-2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4 (t=1.5)

Find Similar

Features:

· High gain amplifier Transistor(Darlington)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed