2SAR574D3
PNP, TO-252 (DPAK), -80V -2A, Power Transistor

2SAR574D3 is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SAR574D3TL1
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

10

Collector-Emitter voltage VCEO1[V]

-80

Collector current Io(Ic) [A]

-2

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Suitable for Power Driver.
  • Complementary NPN Types : 2SCR574D3.
  • Low VCE(sat)
    VCE(sat)=-400mV(Max.).
    (IC/IB=-1A/-50mA)

Similar Products

 

Different Grade

2SAR574D3FRA   Grade| Automotive StatusRecommended
X

Most Viewed