PNP Driver Transistor - 2SAR513R

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
2SAR513RTL Active TSMT3 3000 3000 Taping Yes
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO2[V] -80.0
Collector current(continuous) IC2[A] -0.7
Collector Power dissipation PC[W] 0.5
hFE 180 to 450
hFE (Min.) 180
hFE (Max.) 450
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Suitable for Middle Power Driver
    · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SB1275 PNP Driver Transistor CPT3   Buy Sample
2SAR293P5 PNP Middle Power Driver Transistor (-30V / -1.0A) MPT3   Buy Sample
2SAR572DFHG PNP Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SAR574DFHG PNP Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SAR573DFHG PNP Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SAR562F3 PNP Driver Transistor HUML2020L3   inquiry
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors