Not Recommended for New Designs
2SAR293PFRA
PNP Driver Transistor (AEC-Q101 Qualified)
Not Recommended for New Designs
2SAR293PFRA
PNP Driver Transistor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SAR293PFRA
Part Number |
|
|
---|---|---|
Ordering Part Number | 2SAR293PFRAT100 | 2SAR293PHZGT100 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | MPT3 | MPT3 |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-89 | SOT-89 |
Package Size [mm] | 4.5x4 (t=1.5) | 4.5x4 (t=1.5) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector Power dissipation PC [W] | - | 0.5 |
Collector-Emitter voltage VCEO1 [V] | -30.0 | -30.0 |
Collector current Ic [A] | -1.0 | -1.0 |
hFE | 270 to 680 | 270 to 680 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-62 | SC-62 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X