Downloading...
 
product-image
 

PNP Middle Power Driver Transistor (-30V / -1.0A) - 2SAR293P5

2SAR293P5 is Low VCE(sat) Middle Power Driver Transistor for Low Frequency Amplifier.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SAR293P5T100 Active MPT3 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-89
JEITA Package SC-62
Package Size[mm] 4.5x4.0(t=1.5)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -30.0
Collector current(continuous) IC1[A] -1.0
Collector Power dissipation PC[W] 0.5
hFE 270 to 680
hFE (Min.) 270
hFE (Max.) 680
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Suitable for Middle Power Driver.
    • Low VCE(sat)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SB1275 PNP Driver Transistor CPT3   Buy Sample
2SAR572DFHG PNP Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SAR574DFHG PNP Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SAR573DFHG PNP Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SAR562F3 PNP Driver Transistor HUML2020L3   inquiry
2SAR293PFRA PNP Driver Transistor (AEC-Q101 Qualified) MPT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors