2SA1774FRA
PNP, SOT-416, -50V -150mA, General Purpose Amplification Transistor for Automotive
2SA1774FRA
2SA1774FRA
PNP, SOT-416, -50V -150mA, General Purpose Amplification Transistor for Automotive
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
New alternative products may be available.
Data Sheet
Sample
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-416
JEITA Package
SC-75A
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.15
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.15
hFE
120 to 390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· General Purpose· Small Surface Mount Package
· Pb Free/RoHS Compliant