Not Recommended for New Designs
2SA1576AFRA
PNP General Purpose Amplification Transistor (AEC-Q101 Qualified)
2SA1576AFRA
Not Recommended for New Designs
2SA1576AFRA
PNP General Purpose Amplification Transistor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | 2SA1576AFRAT106
Status |
Not Recommended for New Designs
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Status
Not Recommended for New Designs
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.15
hFE
120 to 560
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· General Purpose· Small Surface Mount Package
· Pb Free/RoHS Compliant