Ultra-compact 0402(01005)-sized MCR004 series chip resistors

Features | Specifications | Applications

Ultra-compact 0402(01005)-sized MCR004 series chip resistors

Features

ROHM's ultra-compact 0402(01005)-sized resistors contribute to greater miniaturization
ROHM's ultra-compact MCR004 series resistors reduce mounting area and volume by 56% and 72%, respectively, compared with the 0603(0201)-sized MCR006 series.

Novel semiconductor process technology guarantees an external dimensional tolerance of ± 20µm
Advanced process technology is required in order to develop 0402(01005) and 0603(0201) size ultra-compact chip resistors with superior precision Manufacturing equipment developed in-houseensure high dimensional precision.

Pressed Carrier Tape and Embossed Tape Available

Pressed Carrier Tape and Embossed Tape Available

Specifications

Part No. Size Rated Power
(W)
Resistance Tolerance Resistance-Temperature Coefficient
(ppm/℃)
Resistance Range(Ω) Operating Temperature Range(℃) Basic Ordering Quantity
(PCS)
MCR004YZPJ 0402 0.031W J (±5%) +600/-100
±300
±250
1.0~9.1
10~91
100~3M
-55~+125 15000
MCR004YZPF F (±1%) ±300
±250
10~91
100~3M
MCR004RZPJ J (±5%) +600/-100
±300
±250
1.0~9.1
10~91
100~3M
40000
MCR004RZPF F (±1%) ±300
±250
10~91
100~3M

Applications

Portable applications (i.e. mobile phones, digital cameras)
Module devices, including VCO and TCXO

ROHM utilizes the most advanced technologies to develop products that meet the needs of current and next-generation devices.
Inquiries concerning our products