PICOLED™-RGB and PICOLED™-Duo Series
Overview : Compact form factor compatible with a wide range of applications
| ROHM's lineup of PICOLED™s includes both 2-color and 3-color types. These ultra-compact LEDs offer unsurpassed versatility. For example, they can be used to configure high density dot matrixes with a pitch of only 2.0mm. |
The industry's smallest, thinnest 2-color chip LEDs: PICOLED™-Duo
| |
| |
(Ta = 25ºC)
| Part No. | Emitted Color | Forward Current IF (mA) | Forward Current VF (V) | Emitted Wavelength D (nm) | Luminosity IV (mcd) |
|---|---|---|---|---|---|
| SML-P24MUW | M | 20 | 2.2 | 572 | 21 |
| U | 2.1 | 620 | 52 |
The industry's smallest, thinnest 3-color chip LEDs: PICOLED™-RGB
| |
| |
(Ta = 25ºC)
| Part No. | Emitted Color | Forward Current IF (mA) | Forward Current VF (V) | Emitted Wavelength D (nm) | Luminosity IV (mcd) |
|---|---|---|---|---|---|
| SMLP34RGB2W | R | 5 | 2.2 | 624 | 35 |
| G | 3.3 | 527 | 110 | ||
| B | 3.2 | 470 | 45 |
| |
| |
(Ta = 25ºC)
| Part No. | Emitted Color | Forward Current IF (mA) | Forward Current VF (V) | Emitted Wavelength D (nm) | Luminosity IV (mcd) |
|---|---|---|---|---|---|
| SMLP36RGB2W | R | 5 | 2.2 | 624 | 35 |
| G | 3.3 | 527 | 110 | ||
| B | 3.2 | 470 | 45 |
Ultra-compact side-view 3-color chip LEDs are also available: PICOLED™-RGB-side 
| | |
| |
(Ta = 25ºC)
| Part No. | Emitted Color | Forward Current IF (mA) | Forward Current VF (V) | Emitted Wavelength D (nm) | Luminosity IV (mcd) |
|---|---|---|---|---|---|
| MSL0201RGBW | R | 5 | 2.1 | 624 | 25 |
| G | 3 | 527 | 90 | ||
| B | 2.9 | 470 | 22 |
( ) : Reference value
Application Example: Full-Color High Density Dot Matrix
| Full-color high density (2.0mm pitch) dot matrixes can be configured using SML-P24 and SML-P34 Series LEDs. | |
Applications
| Smartphones, mobile phones, digital cameras, IC recorders, portable audio, notebook PCs, home appliances, battery drive, and other sets requiring compact LEDs |
| |