High speed Switching /High Voltage Resistance MOSFET Series

Overview | Features | Applications / Application Circuit Example | Applications

High speed Switching /High Voltage Resistance MOSFET Series

Overview

ROHM expands its widely used lineup of high speed switching, high voltage resistance MOSFETs for PFC

circuits in switching power supplies and main switch

circuits with a variety of package types.

Package

Features

ROHM's newest series utilizes high voltage resistance processes to reduce ON-resistance by

as much as 50% and Qg by 40% over conventional products.

ON-resistance Comparison Qg Comparison

Switching speed improved by 30% (approx.)

Switching Speed Comparison

Heat generation is mitigated during switching operation, contributing to smaller designs.
In addition, a high efficiency element is utilized for lower costs.

Application Circuit Example

Switching Power Supply Circuit: Primary Side

<Advantages>

Advantages

Applications

Package PD(W) Polarity Part No. VDSS(V) ID(A) RDS(on) Typ.(Ω)VGS=10V Qg[nC]VGS=-10V
SOP8 2 Nch SP8k80 500 0.5 9 3.8
CPT3
(D-Pak)
40 R4008AND 400 8 0.73 15
R5205CND 525 5 1.3 10.8
R5207AND 7 0.78 13
R6004CND 600 4 1.4 11
R6006AND 6 0.9 15
LPTS
(D2-Pak)
40 R5005CNJ 500 5 1.3 10.8
40 R5007ANJ 7 0.8 13
50 R5009ANJ 9 0.55 21
75 R5011ANJ 11 0.38 30
100 R5013ANJ 13 0.29 35
R5016ANJ 16 0.21 50
R5019ANJ 19 0.18 55
R5021ANJ 21 0.17 64
R6012ANJ 600 12 0.32 35
R6015ANJ 15 0.23 50
R6018ANJ 18 0.21 55
R6020ANJ 20 0.19 65
TO-220FM 40 R5005CNX 500 5 1.3 10.8
R5007ANX 7 0.8 13
50 R5009ANX 9 0.55 21
R5011ANX 11 0.38 30
R5013ANX 13 0.29 35
R5016ANX 16 0.21 50
R5019ANX 19 0.18 55
R5021ANX 21 0.16 64
40 R6006ANX 600 6 0.9 15
50 R6008ANX 8 0.6 21
R6010ANX 10 0.43 25
R6012ANX 12 0.32 35
R6015ANX 15 0.23 50
R6018ANX 18 0.21 55
R6020ANX 20 0.17 65
35 R8002ANX 800 2 3.3 *
40 ☆ R8005ANX 5 1.6 *
50 R8008ANX 8 0.79 *
TO-3PF 110 R6015ANZ 600 15 0.23 50
120 R6020ANZ 20 0.17 65
150 R6025ANZ 25 0.12 88
120 R6046ANZ 46 0.065 150

☆ : Under Development