Investor Relations

To shareholders and investors

Sitemap

  1. >
  2. >
  3. >

Monthly Sales

Monthly sales of September 2017

Sales are continuing in good condition mainly by automotive and industrial equipment. By region, Japan is relatively in strong condition.

Year on Year

  '17/9
ICs +15 ~ +20%
Discrete Semiconductor Devices +10 ~ +15%
Modules     0 ~ +  5%
Others +10 ~ +15%
Total +10 ~ +15%

Month on Month

  '17/9
Total     0  ~ + 5 %

Year on Year

  '17/9
Japan +20 ~ +25%
Asia +10 ~ +15%
Americas +10 ~ +15%
Europe +15 ~ +20%
Overseas Total +10 ~ +15%
Note
  • The ratio is indicated in 5% blocks.
  • The material does not provide fiscal year accumulated data starting from April, but single month revenue information.
  • The ratio is calculated by preliminary figures each month. Thus, this could differ from the officially announced figures. In such an event, the officially announced figures are correct.
  • The material will be updated around the middle of each month.