Optical Sensors ROHM's optical sensors include high sensitivity, high reliability phototransistors, infrared light emitting diodes, transmission type photointerruptors and reflective type photointerruptors.
|
-
Optical Proximity Sensors and Ambient Light Sensors (1)
This module includes optical proximity sensor, ambient light sensor, and infrared LED. It enables lowering current consumption and/or improving the screen visibility under the bright environment.
-
Transmission Type Photointerrupters (13)
Optical switches which detect existence/absence of opject(s) by intercepting of light, suitable for various applications like sensing of position or spped of rotation, etc.
-
Reflective Type Photosensors (2)
This is the type for judging existence or absence of an object by detecting the reflection from such object with casted light.
-
Infrared Light Emitting Diodes (12)
Infrared LED suitable for the remote-controller & optical communication equipments.
Surface Mount Type (Sideview)
φ3 Moldresin (2)
φ5 Moldresin (3)
Sideview Resin (2)
Surface Mount Type (Topview) (4)
Surface Mount Type (Reverse mount) (1)
-
Photo Diode (1)
ROHM photodiodes have been adopted in a variety of compact precision equipment. Both side view and top view types are available.
-
Phototransistors (8)
High reliability/sensitivity photo-transistor to be used with infrared LED in pairs popularly used in compact precision instruments.
-
4 Direction Detector (1)
This is a surface-mount optical type 4-directional sensor based on the new concept ”Optical” solution. This device get less influences from vibration than the mechanical type device and is also free from magnetic influence unlike the magnetic type device: so that this device detects up/down in four directions accurately.
-
Ambient Light Sensor ICs (7)
ROHM ambient light sensors feature optical characteristics close to the human eye, enabling automatic backlight adjustment in displays for lower power consumption and optimum visibility.
You can download the drivers from here.