Home | Contact Image Sensor Heads
 

Contact Image Sensor Heads

ROHM's Contact image sensor heads (CIS), also called tight contact image sensors, are highly suited to scanner applications. High performance in a lightweight and compact package places these leading-edge products in great demand for a broad range of applications.

The low 3.3 voltage supply contributes to simple end-product design. Contact Image Sensor (CIS) is equipped with a 3. 3 volt input interface, the sensor is directly driven by an ASIC. The low 3.3 voltage supply helps conserve power and contributes to simple end-product design.

View new products

  • For Financial / Bill Discrimination

    ROHM's flatbed-type Contact Image sensor have to chose three model-4inch, 5inch and 8inch.

     
    Productimage
     
  • For Document Scanner (4)

    ROHM's flatbed-type Contact Image sensor have to chose three resolution-600dpi and 300dpi and two output-1ch and 3ch.

Product group / parametric search

Contact Image Sensor Heads (4)

Power Modules (73)

Wireless Communication Modules (9)

Printheads (52)