신규 설계 비추천
MMBZ10VALFH
Transient Voltage Suppressor (AEC-Q101 Qualified)
신규 설계 비추천
MMBZ10VALFH
Transient Voltage Suppressor (AEC-Q101 Qualified)
기존 고객을 서포트하기 위해 생산하는 제품입니다. 신규 설계용으로는 판매하지 않습니다.
×
Product Detail
MMBZ10VALFH 대체품
Part Number |
|
|
---|---|---|
Ordering Part Number | MMBZ10VALFHT116 | MMBZ10VALYFHT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOT-23 | SOT-23 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-23 | SOT-23 |
Package Size [mm] | 2.9x2.4 (t=1.15) | 2.9x2.4 (t=1.15) |
Mounting Style | Surface mount | Surface mount |
Number of terminal | 3 | 3 |
Power Dissipation (PD)[mW] | 225 | 225 |
P PP @ 10/1000us (Max.) [W] | 24 | 24 |
Configuration | A-common | A-Common |
# of protection line | 2 | 2 |
V RWM [V] | 6.5 | 6.5 |
V BR (Min.) [V] | 9.5 | - |
V BR (Max.) [V] | 10.5 | - |
Capacitance [pF] | 105.0 | 105.0 |
V CL @ I PP 10/1000us (Max.) [V] | 14.2 | 14.2 |
I PP 10x1000us (Max.) [A] | 1.7 | 1.7 |
V ESD IEC61000-4-2 [kV] | 30 | 30 |
Storage Temperature (Min.)[°C] | -65 | -65 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
X