Home | FAQ Search
 

Part Number Search

FAQ Category 

FAQ's
Show All Answers
Hide All Answers
showing 1 to 10 of 31
  • What factors need to be taken into consideration when connecting SiC MOSFETs in series?
    • - The ground isolation of The upper device can only guarantee The dielectric withstand voltage
      - A floating power supply is required for series gate voltages
      - When connected in series, since The temperature coefficient of The on resistance is positive, in order to prevent thermal runaway it is necessary to consider sufficient derating
      - taking into account product variations
      - When used as A single high voltage switch in series it is recommended to implement appropriate voltage dividing measures such as inserting A large resistance in parallel
      - The switch timing must be matched to prevent destruction due to breakdown voltage
    • Products: SiC Power Devices , SiC MOSFET , SiC MOSFET Bare Die  
  • Why is there undershoot/overshoot of the gate signal during SiC device drive?
    • The effects of parasitic capacitance and inductance on the board can be considered a type of LC resonance. Please confirm the following items.
      1) External resistance connected to the gate drive circuit
      2) Output capacitance of the gate drive circuit
      3) Parasitic inductance of the gate drive circuit wiring
      4) SiC MOSFET gate capacitance
      5) Internal gate resistance of hte SiC MOSFET etc.
      When the resistance is small the overshoot/undershoot peak value will increase and prolong the ringing decay time.
      Also, when the capacitance is large the peak value deceases, slowing down the switching speed.
      Plus, a larger inductance will cause the inductance to rise.
    • Products: SiC Power Devices , SiC MOSFET , SiC Power Module , SiC MOSFET Bare Die  
  • What happens to the gate voltage drive in SiC MOSFETs and modules when deviating from the recommended values (ON time: 18 to 22V, Off time: -3 to -6V)?
    • If the drive gate voltage while ON is less than 15V it may be impossible to maintain ON operation, and when less than 14V the temperature characteristics of the ON resistance will change from positive to negative.
      As a result, the ON resistance will decrease at high temperatures, increasing the risk of thermal runaway.
      Therefore, please ensure that the voltage is greater than 15V.
      ROHM's TZDB series features a withstand voltage greater than 40V, preventing gate breakdown and ensuring worry-free operation.
      However, continuing to provide more than the rated voltage (-6V/+22V) will gradually change the threshold value due to the effects of the traps that exist on the gate oxide film interface.
      However, because the effects from threshold voltage fluctuations during momentary voltage surges (under 300nsec) are small, the acceptable range is actually -10V to +26V.
    • Products: SiC Power Devices , SiC MOSFET , SiC Power Module , SiC MOSFET Bare Die  
showing 1 to 10 of 31
of 4