Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
When turning ON the power supply of the BU2092 and BU2099 serial IN/parallel OUT driver ICs, can the initial conditions be set to all outputs ON or OFF when turning ON the power supply?
The BU2092 and BU2099 do not have a power ON reset function, so the initial values of the internal shift register will be random. Setting /OE='H' makes it possible to turn all open collector outputs OFF (all outputs High if there is a pull-up resistor), regardless of other inputs. All outputs ON (Low) is not possible. If the internal shift register is not set to that state in advance, initial random values will be output when /OE='L'.