UMN11N
High-speed switching, 80V, 100mA, 2 Pair Cathode Common Switching Diode

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UMN11NTN
Status | Active
Package | UMD6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

C-Common 2 pair

Package Code

SOT-363

Package(JEITA)

SC-88

Mounting Style

Surface mount

Number of terminal

6

VRM[V]

80

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.3

Isurge[mA]

4000

Forward Voltage VF[V]

1.2

IF @ Forward Voltage [mA]

100

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

70

trr[ns]

4

IF @ trr [mA]

5

VR @ trr [V]

6

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

・Small mold package.
・High reliability.
X

Most Viewed