UMH33N
NPN+NPN, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor)
UMH33N
NPN+NPN, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor)
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-363
JEITA Package
SC-88
Number of terminal
6
Polarity
NPN+NPN
Supply voltage VCC 1[V]
20
Collector current Io (Ic) [A]
0.4
Input resistance R1 1 [kΩ]
2.2
Input resistance R1 2 [kΩ]
2.2
Collector-Emitter voltage VCEO1[V]
20
Collector current Io(Ic) [A]
0.4
Collector-Emitter voltage VCEO2[V]
20
Collector current(continuous) IC2[A]
0.4
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
GI hFE
820 to 2700
Output Current [A]
0.4
Equivalent (Single Part)
DTC923TUB / DTC923TUB
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
· Standard digital transistor· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant