- Home
- Diodes
- Zener Diodes
- Automotive Grade
- UDZU5.6BFH
Not Recommended for New Designs
UDZU5.6BFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
UDZU5.6BFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For UDZU5.6BFH
Part Number |
|
|
---|---|---|
Ordering Part Number | UDZUFHTE-175.6B | UDZVFHTE-175.6B |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD2 | UMD2 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-323FL | SOD-323FL |
JEITA Package | SC-90A | SC-90A |
Package Size [mm] | 1.25x2.5 (t=0.9) | 1.25x2.5 (t=0.9) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 200 | 200 |
Zener Voltage V Z (Typ.)[V] | 5.6 | - |
Zener Voltage V Z (Min.)[V] | 5.49 | 5.49 |
Zener Voltage V Z (Max.)[V] | 5.73 | 5.73 |
I Z @ V Z [mA] | 5 | 5 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X