UCR03EVPJS
Thick Film Low Ohmic Chip Resistors For Current Detection

Low-resistance chip resistors (UCR series) feature thick-film resistive element specialized for very low resistance from 11mO. Outstanding features are excellent rated power and resistance stability regardless of ambient environments.

Data Sheet Buy *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | UCR03EVPJS
Status | Recommended
Package | UCR03
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

No

Size[mm](inch)

1608(0603)

Rated Power[W]

0.25

Resistance Tolerance

J (±5%)

Resistance range[Ω]

0.051 to 0.091

Resistance(Min.)[Ω]

0.051

Resistance(Max.)[Ω]

0.091

Temperature Coefficient[ppm/°C]

0 to 200

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Find Similar

Features:

・Very-low ohmic resistance from 20mOhm is in lineup by thick-film resistive element.
・Very stable temperature coefficient characteristics even at low resistance range.
・High-reliability chip resistor employing metal glaze as resistive element.
X

Most Viewed