TFZV13B
500mW 13V, SOD-323HE, Zener Diode
TFZV13B
TFZV13B
500mW 13V, SOD-323HE, Zener Diode
TFZV13B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | TFZVTR13B
Status |
Recommended
Package |
TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
500
Zener Voltage VZ (Typ.)[V]
13
Zener Voltage VZ (Min.)[V]
12.55
Zener Voltage VZ (Max.)[V]
13.21
IZ @ VZ [mA]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.4x2.5 (t=0.8)
Features:
- Small power mold type (TUMD2M)
- High reliability
- Automatic mounting is possible by chip-mounter