SML-S13VT
Reverse mount available chip LED with lens
SML-S13VT
SML-S13VT
Reverse mount available chip LED with lens
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-S13VTT68
Status |
Recommended
Package |
SML-S1
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
With Lens
LED Type
High Brightness, Reverse Mount Available
Application
Industrial Equipment
Package size[mm]
3.2x1.6 (t=1.85)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
450
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
630
Forward Voltage VF (Typ.) [V]
1.9
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
75
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
・Reverse mount available type・Molded type with lens
・Automatic mount and reflow