SML-S13RT
Rear mounting available, with lens Top view type 850nm NIR (Near Infrared) LED
SML-S13RT
SML-S13RT
Rear mounting available, with lens Top view type 850nm NIR (Near Infrared) LED
SML-S13RT is an 850nm wavelength NIR (Near Infrared) LED with lens and surface/rear mounting.
Product Detail
Part Number | SML-S13RTT86
Status |
Recommended
Package |
SML-S13RT
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Surface Mount Type (Reverse mount)
Application
Home appliance, Industrial Equipment
Ie [mW/sr]
2.5
Wavelength λP(Typ.)[nm]
850
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3.2x1.6 (t=1.85)
Features:
・Molded type with lens・Corresponded to reverse mounting