SML-D12W8W(A)
EXCELED™ series chip LED
SML-D12W8W(A)
SML-D12W8W(A)
EXCELED™ series chip LED
SML-D12W8W is Mini-mold Chip LED. Original device technology enables high brightness and high reliability.
Product Detail
Part Number | SML-D12W8WT86A
Status |
Recommended
Package |
SML-D12x8/x3/x
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Mini-mold
LED Type
Standard
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Yellow
Luminous Intensity(Single)(Typ.)[mcd]
7.1
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
587.5
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
2
Chip Structure
AlGaInP
Power Dissipation [mW]
52
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Features:
- EXCELED™ series
- 0603(1608mm) size
- Thin packagetype chip LED